Dobbies 2685, 4080 for technical fabrics

Stäubli provides a complete range of dobbies and cam motions for manufacturing all types of technical fabrics. Complete customized solutions can be configured for specific requirements.

Rotary Dobbies type 2685

Stäubli Rotary Dobby
Rotary Dobby 2685

This high-performance electronically-controlled open-shed dobbies operates according to the Stäubli rotary principle. It can be installed on the weaving machine on either the right or left and in upper or lower position.

The following models are available:

  • Model 2685 S for high speed
  • Model 2685 RS for high warp yarn tension

Field of application

All types of weaving machines for technical fabrics, notably forming fabrics

Housing

For a maximum of 26 lifting units in 20 mm pitch

Pick repeat length

Up to 13000 picks with the Stäubli control unit

Closed-Shed Dobby type 4080

This electronically-controlled closed-shed dobby is particularly suited for the manufacturing of wet felts, seam felts, dryer felts and forming fabrics. A high loading capacity and precise frame movement characterize this exceptionally compact dobby which requires little maintenance. Its operation is both reliable and silent, even in the case of high rotation speeds and high warp yarn tensions.

Owing to its compact and symmetrical shape, this machine offers a variety of possible installation configurations on the weaving machine. The 4080 dobby can be equipped with an electronic monitoring device which monitors the frames during the entire raising movement in upper or lower shed position.

Field of application

All types of weaving machines for technical fabrics, namely wet felts, seam felts and dryer felts for papermaking machines

Housing

For a maximum of 24 lifting units in 20 mm pitch
For a maximum of 30 lifting units in 16 mm pitch
Other pitches possible (double head dobby with a 40 mm pitch)

Pick repeat length

Up to 13000 picks with the Stäubli control unit

 

 

http://www.staubli.com