Cam motion S1352

Stäubli cam motion - quality for the weaving industry.
Cam motion S1352

S1352 cam motions are perfectly adapted to weave different kinds of basic weaves, from plain weaves to heavy satin. They can be installed on all new or existing water-jet weaving machines.

Advantages:

  • 12 mm pitch 
  • Robust construction and integral covers 
  • Precise guidance of the lifting units
  • High degree of rigidity, reliability and operational safety 
  • Cams can be easily replaced
  • Gear ratio changes can be made directly on the machine’s transmission
  • Manual shed leveling device
  • Reduced maintenance

For more information about Stäubli cam motions, please contact us.

http://www.staubli.com