Cam motions 1600 and 1700

Stäubli cam motion - quality for the weaving industry.
Cam motion 1781

The Stäubli 1600 and 1700 ranges of cam motions are ideally suited for weaving various plain weaves. The 1700 models can also be used to produce special heavy fabrics. Both ranges can be used on weaving machines with all weft insertion systems.

The range consists of  1671, 1681 and 1781 types.

Advantages:

  • Robust monobloc housing
  • Integral automatic shed leveling device
  • Quick change of cams and bevel wheel pair
  • Precise transmission of movement to the heddle frames
  • Oil bath lubrication or circulation type lubrication electronically monitored

For more information about Stäubli cam motions, please contact us.

http://www.staubli.com