Cam motions type 1600/1700

Stäubli cam motion - quality for the weaving industry.
Cam motion 1761

The Stäubli 1600 and 1700 ranges of cam motions are ideally suited for weaving various plain weaves. The 1700 models can also be used to produce special heavy fabrics. Both ranges can be used on weaving machines with all weft insertion systems.

Depending on the model, cam motions can be installed in either high or low position.

The range consists of  1651, 1661, 1751, 1761 and 1781 types.

Advantages:

  • Robust monobloc housing
  • Integral automatic shed levelling device
  • Quick change of cams and bevel wheel pair
  • Precise transmission of movement to the heald frames
  • Oil bath lubrification or circulation type lubrification electronically monitored
http://www.staubli.com