Content
SX Jacquard machine
Our SX electronic Jacquard machine is particularly suitable for weaving flat fabrics and terry cloth on all types of air-jet, rapier and projectile weaving machines.
Depending on the application, the SX Jacquard machine can be equipped with up to 1408 or 2688 hooks, as requested.
Advantages:
- Easy to adapt and versatile
- Easy integration due to the compactness of the machine
- Safe, straightforward accessibility for making machine adjustments
- Low harness depth to minimize thread stress
- Balanced lifting mechanism
- Efficient ventilation and filtration
- Comfortable programming and control via the JC6 controller
- Minimal, straightforward maintenance
- Optimum sealing
Main features | SX |
Field of application | Air-jet, rapier and projectile weaving machines |
Fabric suitability | All flat fabrics and terry cloth |
Formats available |
|
Shedding | 76 precise, accessible shedding settings |
Initiating the hook movement | Stäubli M6 module with QUICK LINK connection |
Electronic control | Independent Stäubli JC6 control unit, synchronized with the weaving machine |
For more information about Jacquard machines, please contact us.