SX V / LX 1692 / LX 3292 Jacquard machines

Stäubli Jacquard machine
SX V Jacquard machine
Stäubli Jacquard machine
LX 1692 Jacquard machine
Stäubli Jacquard machine
LX 3292 Jacquard machine

The SX V, LX 1692 and LX 3292 electronic Jacquard machines are particularly suitable for producing velvet.

These models produce excellent results in manufacturing velvet on suitable weaving machines.

Advantages:

  • Optimized for producing velvet
  • Strengthened for high stress
  • Complete and uniform product range (2688 to 14336 hooks)
  • Easy to adapt and versatile
  • Easy integration (low profile and strategic placement
    of the perforated plate)
  • Minimal thread stress (low harness depth)
  • Extremely resilient
  • Optimum sealing and ventilation
  • Precise lifting mechanism with no vibration
  • Safe, straightforward access for making machine adjustments
  • Minimal, straightforward maintenance

Main features

SX V / LX 1692 / LX 3292

Field of application

Suitable for velvet weaving machines

Fabric suitability

All types of velvet fabrics

Electronic control

Independent Stäubli JC6 control unit, synchronized with the weaving machine

Features / Model

SX V

LX 1692

LX 3292

Available formats

2688 hooks

3072, 4096, 5120 hooks

6144, 8192, 10240,
12288, 14336 hooks

Drive system and shedding

Two parallel shafts, cam driven
on both sides

  • Coaxial shaft system, controlled by complementary cams
  • Fine adjustment of shed opening and shed angle

Initiating the hook movement

Stäubli M6 and M6V modules with optional QUICK LINK connection

Stäubli M6R and M6V modules with
QUICK LINK connection

For more information about our Jacquard machines, please contact us.

http://www.staubli.com