Content
LXE 1602 Jacquard machine

- LXE 1602 Jacquard machine
The LXE 1602 electronic Jacquard machine is particularly suitable for weaving labels, linings, silk fabrics and ties on high-speed weaving machines.
The LXE 1602 Jacquard machine is available with up to 1408 or 2688 hooks, depending on application and requirements.
Advantages:
- Easy to adapt and versatile
- Easy integration (low profile and judicious location of the perforated plate)
- Minimize thread stress (low harness depth)
- Optimum sealing and ventilation
- Precise lifting mechanism with no vibration
- Safe, straightforward access to make machine adjustments
- Minimal, straightforward maintenance
Main features | LXE 1602 |
Field of application | High-speed weaving machines |
Fabric suitability | All flat fabrics |
Formats available |
|
Drive system and shedding |
|
Initiating the hook movement | Stäubli M6 module with QUICK LINK connection |
Electronic control | Independent Stäubli JC6 control unit, synchronized with the weaving machine |
For further information about Jacquard machines, please contact us.