Content
LX 1602 / LX 3202 Jacquard machines

- LX 1602 Jacquard machine

- LX 3202 Jacquard machine
The LX 1602 and LX 3202 electronic Jacquard machines are particularly suitable for weaving flat fabrics and terry cloth on all types of air jet, rapier and projectile weaving machines.
They produce excellent results in practically all applications, whether with terry cloth, furniture or decorative material, tapestry, silk fabric, dress materials or seat covers, as well as technical items and airbags.
Advantages:
- Complete range (1408 to 24576 hooks)
- Easy to adapt and versatile
- Easy integration (low profile and judicious location
of the perforated plate) - Minimize thread stress (low harness depth)
- Extremely resilient
- Optimum sealing and ventilation
- Precise lifting mechanism with no vibration
- Safe, straightforward access to make machine adjustments
- Minimal, straightforward maintenance
Main features | LX 1602 / LX 3202 |
Field of application | Air jet, rapier and projectile weaving machines |
Fabrics suitability | All flat fabrics, terry cloth and technical fabrics |
Drive system and shedding |
|
Initiating the hook movement | Stäubli M6 module with QUICK LINK ® connection |
Electronic control | Independent Stäubli JC6 control unit, synchronized with the weaving machine |
Features / Model | LX 1602 | LX 3202 |
Air jet weaving machines | 1408, 2688, 3072, 4096, 5120 hooks | 6144, 8192, 10240, 12288, 14336, 18432 hooks* |
Rapier and projectile | 3072, 4096, 5120 hooks | 6144, 8192, 10240, 12288, 14336, 18432 hooks* |
* Formats up to 24576 are achieved by combining 2 machines