Stäubli's experience in the field of shed forming machines naturally lead it to make
harnesses and harness accessories.

Harnesses for Jacquard machines

Stäubli harness for Jacquard machines
S 550 Harness
Stäubli harness for Jacquard machines
G 1000 Harness
Stäubli harness for Jacquard machines
HESTA Harness

Custom configured harnesses can be used to weave practically all fabrics such as silk fabrics, linings, labels, dress materials, decorative materials, table cloths, bedclothes, velvets, towelling and carpets. The harnesses are designed to accommodate the requirements of textile production, and to take account of the weaving parameters of the styles to be woven, the weaving machine, the Jacquard machine and the Jacquard frame.

Advantages:

  • High-quality, carefully optimized harness components
  • Rapid installation (quick links)
  • Easy to fit and adjust
  • Stainless components
  • Vibration damping
  • Optimized drilling pattern

Type

Harness
thread

Link

Heald

S 550

S

VOLGA / COBRA / LANCIA (carpet weaving)

Standard

G 1000

SG

VOLGA / COBRA / LANCIA (carpet weaving)

Standard

HESTA

SG

TINA

Stäubli




 

BLOBAR blower

BLOBAR blower

Stäubli has developed the BLOBAR automatic blowing device to facilitate cleaning of the harness springs; the blower is located behind the return motion frame.

This pneumatic blower reduces the accumulation of dust deposits, and facilitates manual cleaning. The BLOBAR system’s compact format makes it compatible with many types of weaving machine.

http://www.staubli.com