Content
Stäubli's experience in the field of shed forming machines naturally lead it to make
harnesses and harness accessories.
Harnesses for Jacquard machines
Custom configured harnesses can be used to weave practically all fabrics such as silk fabrics, linings, labels, dress materials, decorative materials, table cloths, bedclothes, velvets, towelling and carpets. The harnesses are designed to accommodate the requirements of textile production, and to take account of the weaving parameters of the styles to be woven, the weaving machine, the Jacquard machine and the Jacquard frame.
Advantages:
- High-quality, carefully optimized harness components
- Rapid installation (quick links)
- Easy to fit and adjust
- Stainless components
- Vibration damping
- Optimized drilling pattern
Type | Harness | Link | Heald |
S 550 | S | VOLGA / COBRA / LANCIA (carpet weaving) | Standard |
G 1000 | SG | VOLGA / COBRA / LANCIA (carpet weaving) | Standard |
HESTA | SG | TINA | Stäubli |
BLOBAR blower

- BLOBAR blower
Stäubli has developed the BLOBAR automatic blowing device to facilitate cleaning of the harness springs; the blower is located behind the return motion frame.
This pneumatic blower reduces the accumulation of dust deposits, and facilitates manual cleaning. The BLOBAR system’s compact format makes it compatible with many types of weaving machine.
For further information about the range of Stäubli harnesses, please contact us.