DX 100V / LX 1692 / LX 3292 Jacquard machines

Stäubli Jacquard machine
DX 100V Jacquard machine
Stäubli Jacquard machine
LX 1692 Jacquard machine
Stäubli Jacquard machine
LX 3292 Jacquard machine

The DX 100V, LX 1692 and LX 3292 electronic Jacquard machines are particularly suitable for producing velour.

These models produce excellent results in manufacturing velour on suitable weaving machines.

Advantages:

  • Optimised for producing velour
  • Strengthened for high stresses
  • Complete and uniform product range (1408 to 14336 hooks)
  • Easy to adapt and versatile
  • Easy integration (low profile and judicious location
    of the perforated plate)
  • Minimize thread stress (low harness depth)
  • Extremely resilient
  • Optimum sealing and ventilation
  • Precise lifting mechanism with no vibration
  • Safe, straightforward access to make machine adjustments
  • Minimal, straightforward maintenance

Main features

DX 100V / LX 1692 / LX 3292

Field of application

Suitable for velour weaving machines

Fabrics suitability

All types of velour fabrics

Electronic control

Independent Stäubli JC6 control unit, synchronized with the weaving machine

Features / Model

DX 100V

LX 1692

LX 3292

Formats available

1408, 2688 hooks

3072, 4096, 5120 hooks

6144, 8192, 10240,
12288, 14336 hooks

Drive system and shedding

Two parallel shafts cam driven
on both sides

  • Coaxial shaft system, controlled by complementary cams
  • Fine adjustment of shed opening and shed angle

Initiating the hook movement

Stäubli M4 and M4V modules with optional QUICK LINK connection

Stäubli M5R and M5V modules with
QUICK LINK connection

For further information about Jacquard machines, please contact us.

http://www.staubli.com