DX 100 / DX 110 Jacquard machines

Stäubli Jacquard machine
DX 110 Jacquard machine

The DX 100 and DX 110 electronic Jacquard machines are particularly suitable for weaving flat fabrics and terry cloth on rapier and projectile weaving machines.

These machines produce excellent results in practically all applications, whether it be terry cloth, decorative materials, silk fabrics or dress fabrics.

Advantages:

  • Easy to adapt and versatile
  • Easy to integrate (low profile and judicious location of the
    perforated plate)
  • Safe, straightforward access to make machine adjustments
  • Minimize thread stress (low harness depth)
  • Strengthened lifting mechanism
  • Easy, accurate shed opening adjustment
  • Quick fitting and removal of the harness
  • Optimum ventilation
  • Convenient programming and control with the JC6 controller
  • Minimal, straightforward maintenance

Main features

DX 100 / DX 110

Field of application

Rapier and projectile weaving machines

Fabrics suitability

All flat fabrics and terry cloth

Formats available

1408 and 2688 hooks

Drive system and shedding

  • Two parallel shafts cam driven on both sides
  • 73 shedding possibilities with precise, easily accessible adjustment

Initiating the hook movement

Stäubli M6 modules with QUICK LINK ® connection

Electronic control

Independent Stäubli JC6 control unit, synchronized with the weaving machine

http://www.staubli.com