Content
DX 100 / DX 110 Jacquard machines

- DX 110 Jacquard machine
The DX 100 and DX 110 electronic Jacquard machines are particularly suitable for weaving flat fabrics and terry cloth on rapier and projectile weaving machines.
These machines produce excellent results in practically all applications, whether it be terry cloth, decorative materials, silk fabrics or dress fabrics.
Advantages:
- Easy to adapt and versatile
- Easy to integrate (low profile and judicious location of the
perforated plate) - Safe, straightforward access to make machine adjustments
- Minimize thread stress (low harness depth)
- Strengthened lifting mechanism
- Easy, accurate shed opening adjustment
- Quick fitting and removal of the harness
- Optimum ventilation
- Convenient programming and control with the JC6 controller
- Minimal, straightforward maintenance
Main features | DX 100 / DX 110 |
Field of application | Rapier and projectile weaving machines |
Fabrics suitability | All flat fabrics and terry cloth |
Formats available | 1408 and 2688 hooks |
Drive system and shedding |
|
Initiating the hook movement | Stäubli M6 modules with QUICK LINK ® connection |
Electronic control | Independent Stäubli JC6 control unit, synchronized with the weaving machine |