CX 182 / LX 32 / LX 60 Jacquard machines

Jacquard machines for labels and ribbons
CX 182
LX 32
LX 60

Our CX 182, LX 32 and LX 60 electronic Jacquard machines are particularly suitable for weaving narrow fabrics such as ribbons and labels on all types of needle weaving machines.

These Jacquard machines achieve excellent results with nearly all applications involving narrow fabrics, whether labels, decorative ribbons, belts for technical requirements, trimmings or elastic ribbons for lingerie.

Advantages:

  • Easy to adapt and versatile
  • Easy integration (low profile and strategic placement of the perforated plate)
  • Safe, straightforward access for making machine adjustments
  • Precision balanced lifting mechanism
  • Quick fitting and removal of the harness
  • User-friendly programming and control
  • Minimal, straightforward maintenance

Main features

CX 182 / LX 32 / LX 60

Field of application

Needle weaving machines

Fabric suitability

All types of narrow fabrics

Principle of operation

Double-lift open-shed Jacquard machine with crank drive, inclined shed and high-accuracy shed setting

Electronic control

Independent Stäubli JC6N control unit, synchronized with the weaving machine

Features / Model

CX 182

LX 32

LX 60

Available formats

192 hooks

448 hooks

640 or 896 hooks

Modules

M6 or M6V

M6 or M6V

M5 or M5V

For more information about our Jacquard machines, please contact us.

http://www.staubli.com