Content
CX 180 / LX 32 / LX 60 Jacquard machines

- CX 180

- LX 32

- LX 60
The CX 180, LX 32 and LX 60 electronic Jacquard machines are particularly suitable for weaving narrow fabrics such as ribbons and labels on all types of needle weaving machine.
These Jacquard machines achieve excellent results in practically all applications involving narrow fabrics, whether it be labels, decorative ribbons, belts for technical requirements, trimmings or elastic ribbons for lingerie.
Advantages:
- Easy to adapt and versatile
- Easy integration (low profile and judicious location of the perforated plate)
- Safe, straightforward access to make machine adjustments
- Precision balanced lifting mechanism
- Quick fitting and removal of the harness
- User-friendly programming and control
- Minimal, straightforward maintenance
Main features | CX 180 / LX 32 / LX 60 |
Field of application | Needle weaving machines |
Fabrics suitability | All types of narrow fabrics |
Principle of operation | Double-lift open-shed Jacquard machine with crank drive, inclined shed and high-accuracy shed setting |
Electronic control | Independent Stäubli JC6N control unit, synchronized with the weaving machine |
Features / Model | CX 180 |
| LX 60 |
Formats available | 96 or 192 hooks | 448 hooks | 640 or 896 hooks |
Modules | M5 | M6 | M5 |