CX 172 / CX 182 Jacquard machines

Stäubli Jacquard machine
CX 172 Jacquard machine
Stäubli Jacquard machine
CX 182 Jacquard machine

Our CX 172 and CX 182 electronic Jacquard machines are particularly suitable for weaving in custom labels on selvedges and fabric in a wide variety of applications. Weaving a brand name enhances the value of the fabric and helps prevent counterfeiting. 

Advantages:

  • Easy to adapt and versatile
  • Safe, straightforward access for making machine adjustments
  • Harness integrated into the machine, independent of the weaving machine
  • User-friendly programming and control
  • Minimal, straightforward maintenance

Main features

CX 172 / CX 182

Field of application

Rapier, projectile, air jet weaving machines and shuttle looms

Fabric suitability

Labeling and logos on selvedges and in all flat fabrics, terry cloth and technical weaves

Principle of operation

Double-lift open-shed Jacquard machine, crank shed movement, parallel shed

Drive system

Independent servo motor, or by the weaving machine's synchronization drive belt (optional)

Features / Model

CX 172

CX 182

Electronic control (synchronized
with weaving machine)

DC1 or JC6N control unit

DC1 or JC6N control unit

Available formats  *

64 or 80 hooks
(for selvedges)

96 or 192 hooks
(for selvedges and fabric's inscriptions)

Modules with integrated harness

M6

M6

* Larger formats possible by combining several machines

For more information about Jacquard machines, please contact us.

http://www.staubli.com