Content
CX 172 / CX 182 Jacquard machines

- CX 172 Jacquard machine

- CX 182 Jacquard machine
Our CX 172 and CX 182 electronic Jacquard machines are particularly suitable for weaving in custom labels on selvedges and fabric in a wide variety of applications. Weaving a brand name enhances the value of the fabric and helps prevent counterfeiting.
Advantages:
- Easy to adapt and versatile
- Safe, straightforward access for making machine adjustments
- Harness integrated into the machine, independent of the weaving machine
- User-friendly programming and control
- Minimal, straightforward maintenance
Main features | CX 172 / CX 182 |
Field of application | Rapier, projectile, air jet weaving machines and shuttle looms |
Fabric suitability | Labeling and logos on selvedges and in all flat fabrics, terry cloth and technical weaves |
| Double-lift open-shed Jacquard machine, crank shed movement, parallel shed |
Drive system | Independent servo motor, or by the weaving machine's synchronization drive belt (optional) |
Features / Model | CX 172 | CX 182 |
Electronic control (synchronized | DC1 or JC6N control unit | JC6N independent control unit |
Available formats * | 64 or 80 hooks | 96 or 192 hooks |
Modules with integrated harness | M6 | M6 |
* Larger formats possible by combining several machines
For more information about Jacquard machines, please contact us.