CX 172 / CX 180 Jacquard machines

Stäubli Jacquard machine
CX 172 Jacquard machine
Stäubli Jacquard machine
CX 180 Jacquard machine

The CX 172 and CX 180 electronic Jacquard machines are particularly suitable for weaving-in custom labelling in selvedges and fabric in a wide variety of applications.

Weaving-in brand marks enhances the value of the fabric and helps prevent counterfeiting.

 

Advantages:

  • Easy to adapt and versatile
  • Safe, straightforward access to make machine adjustments
  • Harness integral to the machine, independent of the weaving machine
  • User-friendly programming and control
  • Minimal, straightforward maintenance

Main features

CX 172 / CX 180

Field of application

Rapier, projectile, air jet and shuttle weaving machines

Fabrics suitability

Labelling and logos on selvedges and in all flat fabrics, terry cloth and technical fabrics

Principle of operation

Double-lift open shed Jacquard machine, crank shed movement, parallel shed

Drive system

Independent servo motor, or by the weaving machine synchronisation drive belt (optional)

Features / Model

CX 172

CX 180

Electronic control (synchronised
with weaving machine)

C3N or JC6N control unit

JC6N independent control unit

Formats available *

48, 64 or 80 hooks (for selvedges)

96 or 192 hooks (for selvedges and fabrics)

Modules with integral harness

M6

M5

* Larger formats possible by combining several machines

http://www.staubli.com