Content
CX 172 / CX 180 Jacquard machines

- CX 172 Jacquard machine

- CX 180 Jacquard machine
The CX 172 and CX 180 electronic Jacquard machines are particularly suitable for weaving-in custom labelling in selvedges and fabric in a wide variety of applications.
They can be placed in front of or behind the frames.
Weaving-in brand marks enhances the value of the fabric and helps prevent counterfeiting.
Advantages:
- Easy to adapt and versatile
- Safe, straightforward access to make machine adjustments
- Harness integral to the machine, independent of the weaving machine
- User-friendly programming and control
- Minimal, straightforward maintenance
Main features | CX 172 / CX 180 |
Field of application | Rapier, projectile, air jet and shuttle weaving machines |
Fabric suitability | Labelling and logos on selvedges and in all flat fabrics, terry cloth and technical fabrics |
| Double-lift open-shed Jacquard machine, crank shed movement, parallel shed |
Drive system | Independent servo motor, or by the weaving machine synchronisation drive belt (optional) |
Features / Model | CX 172 | CX 180 |
Electronic control (synchronised | C3N or JC6N control unit | JC6N independent control unit |
Formats available * | 48, 64 or 80 hooks | 96 or 192 hooks |
Modules with integral harness | M6 | M5 |
* Larger formats possible by combining several machines
For further information about Jacquard machines, please contact us.