CSS carpet production software

CSS develops production software for machine woven carpets in close cooperation with Schönherr. With our software suite, carpet patterns can be created, edited and optimally placed on the weaving machine. All data can be transferred online by means of a network. In addition, production parameters and software updates can be transferred and machine settings optimized over the network.

Additional information about CSS carpet software solutions is available on the Schönherr website.

CSS JacquART Designer

CSS JacquART Designer

The CSS JacquART Designer program was developed especially for carpet designers. Versatile creative and technical drawing functions help the artist create designs in a number of different styles.

CSS Color & Print Manager

Color & Print Manager

Getting the colors in your printed designs to match the colors of your yarn is always a challenge, as no two monitors or printers are alike. CSS has the solution. Select the colors from the color catalog generated by the program, print them on your own printer, and there will be no more surprises.

Do you want to print your design on a large scale? No problem. The program allows you to print the design over multiple pages.

CSS Carpet Weaver

CSS Carpet Weaver

The CSS Carpet Weaver program can handle any kind of weave structure and reduce "mixed contours" to the absolute minimum. And, it is compatible with all current CAD/CAM systems on the market. CSS offers full support in finding the optimal solution for your specific weave type. If you require special weave structures or have problems with yarn breakage, loops on the back of the carpet or mixed contours, CSS has the solution for you.

CSS Weave Editor

CSS Weave Editor

The CSS Carpet Weaver program offers a standard package of weave structures. If you want more, you can ask CSS to create custom-made structures for you. You can also make them yourself with CSS Weave Editor. If the loom can do it, it can be programmed. CSS Weave Editor includes the CSS Blinding Analyzer, which helps you display and analyze weave structures onscreen. 

CSS Loom Manager

CSS Loom Manager

Working with CSS Loom Manager saves time, reduces material waste to a minimum and increases your loom's total efficiency. Weave plans, also known as jobs, schedules or compositions, can be copied to the loom directly over a network. CSS can supply complete network systems for all of your looms. All different types of electronic Jacquards can be integrated in one network.

This program is used only in combination with the CSS Carpet Weaver program, and is just as easy to use.

CSS LoomStat

CSS LoomStat

The CSS LoomStat program monitors the status of all looms in the production network and generates reports on efficiency, monthly production and more. The program is divided into two main parts: Loom Status and Loom Statistics.

For more information about CSS design programs, please visit www.css-germany.com.

http://www.staubli.com