ALPHA 500 LEANTEC

The ALPHA 500 LEANTEC is a specialized machine for weavers who produce shaggy carpets, artificial grass or greige material for printing. The quality equipment of this machine, e.g. in terms of shedding solutions, ensures highest production speeds and enables the processing of spun filaments, ribbons and yarns with natural or synthetic fibres. The machine is available with one or two rapiers, as required by the application.

Advantages:

  • Highest quality output thanks to flexible and precise programming of the servo-controlled shaft machine.
  • Easy to operate thanks to one central control station.
  • Highest productivity.


Technical parameters