ALPHA 500 INNOVATION

The ALPHA 500 INNOVATION is the perfect machine for carpet mills that want to weave a great variety of carpets with trendsetting patterns, both now and in the future. The basic version of this machine enables the production of carpets with low, middle and high reed densities and with more than 2 million points/m. The machine can handle all common yarn types and weave carpets with up to 16 colours.

Advantages:

  • A maximum of design options thanks to high-performance system components like the LX2493 Jacquard machine and the servo-controlled UNIVAL 500T shaft machine.
  • Easy to operate thanks to one central control station.
  • For enhanced carpet varieties, several options like the TCE (Traditional carpet effect) kit are available.

Technical parameters

Optional carpet effects for unlimited creativity