ALPHA 400 UNIVERSAL

The ALPHA 400 UNIVERSAL has been developed for customers who have to react quickly and flexible on the market. All common pile materials can be woven. High densities and carpets with up to 2 mio. points can be produced. Thanks to the possible double and triple point technique up to 92 colour combinations can be realized on an 8 frame machine. Depending on the reed density up to 14 colours are possible. Equipped with the Rotary Dobby, type 2688 and the Stäubli Jacquard machine LX 2493 binding changes can be realized within a few seconds. A huge amount of binding combinations can be chosen.

Technical parameters