Technical parameters – ALPHA 400 SINGLELOOP

Maximal number of pile threadsG (mm)Number of bobbinsBobbins per rowL (mm)
672050007200308200
844845008640369900
100804500104505615300
Main characteristics
ALPHA 400 SINGLELOOP
Functional principleDouble rapier system with take-over on top
Control

One central control panel; multi tasking CPU; data transfer between weaving machine, Jacquard machine, dobby and warp beam stand by Ethernet based real time bus. 
Shed formation of pile warp Electronically controlled Stäubli 3-position Jacquard machine type LX 2493.
Shed formation of ground warpElectronical rotary dobby 2688 with 6 or 8 warp shafts.

Field of application

Loop carpet (sisal, new bouclé, loop sisal, reversible carpets) for domestic and contract use and for the transportation sector. All usual weft, warp and pile materials can be used.
Nominal machine width 4270 mm, pile drawing-in width up to 4150 mm.
Maintenance

Centralized lubrication. Maintenance intervals are electronically monitored and displayed. Remote diagnosis is possible.
Selvedge deviceElectronically controlled.