The ALPHA 400 SINGLELOOP has been developed for an economic production of Loop and Sisal products. Due to the characteristic of the machine, high process reliability and high productivity are guaranteed. Area rugs as well as wall to wall carpets can be realized with this carpet weaving machine. Compared to wire machines a much higher productivity can be reached. The ALPHA 400 SINGLELOOP is equipped with a Stäubli Jacquardmachine, electronical rotary dobby with 6 or 8 shafts and a single tier warp beam stand.

Technical parameters