Technical parameters – ALPHA 400 EASYSYSTEM

Maximal number of pile threadsG (mm)Number of bobbinsBobbins per rowL (mm)
672050007200308200
844845008640369900
134404000134405615300
151684500155005615300
Main characteristics
ALPHA 400 EASYSYSTEM
Functional principleDouble rapier system with take-over on top
Control

One central control panel; multi tasking CPU; data transfer between weaving machine, Jacquard machine, dobby and warp beam stand by Ethernet-based real-time bus.
Shed formation of pile warp Electronically controlled Stäubli 3-position Jacquard machine type LX 2493, up to 15168 threads.
Shed formation of ground warpCam disc dobby type 1789 with 6 harness frames and EPR-system (Easy Pick Repair).

Field of application

Low and medium carpet qualities for domestic and contract use. All usual weft, warp and pile materials can be used.
Nominal machine width 4270 mm, pile drawing-in width up to 4200 mm.
Maintenance

Centralized lubrication. Maintenance intervals are electronically monitored and displayed. Remote diagnosis is possible.