Paint robot laqueering plastic cases.

Stäubli paint robots make the difference

Features

Benefits

Better process control 

Stäubli’s PaintiXen advanced control software allows the user to control all paint parameters, including electrostatic charge, atomization area, fan width and product pressure.

Increased paint and solvent savings

Automation reduces paint and solvent waste, extends filter lifetime and minimizes mud and dust in the paint booth (+30% transfer rate).

High quality 

Paint robots execute trajectories precisely, with no part deviation and perfectly controlled paint gun starts. Specified thicknesses are guaranteed, with minimum variations.

High flexibility 

Our paint robots allow the management of complex/multiple-sized parts as well as switching to different products (sizes or colors) according to the line PLC. Plus, user-friendly programming enables the automation of many small parts.

Increased throughput 

Faulty part rates and the need for manual touch-ups decrease, while overspray reduction allows the removal of finishing and polishing workstations. Paint parameters can be modified by painters without stopping the production line. Further, Stäubli paint robots are designed to operate several shifts daily with very high availability rates and MTBF.

Painting applications

Plastics
 
Wood
 
Metal
 

From traditional application to electrostatic processes, Stäubli paint robots meet all needs for automated finishing. They operate in a range of industrial sectors, including plastic components (inside and outside) and metal components (anti-friction, etc.) for the automotive industry, cycle industry (liquid, powder), wood industry, farming equipment, household appliances, consumer electronics, aerospace and optics. We also offer solutions for enameling applications in plumbing and porcelain work, gluing (spraying or extrusion) and release agent applications.

http://www.staubli.com