Stäubli

Stäubli

Paint robot laqueering plastic cases.

Stäubli Paint robot range makes the difference

Features

Benefits

Better process control

PAINTIXEN Advanced Control Software Paint allows the control of all paint parameters (electrostatic charge, atomization area, fan width, product pressure….)

Increase of paint and solvent savings

Automation enables the reduction of paint and solvent waste, extended filter lifetime and minimized mud and dust in the paint booth (+30% transfer rate).

High quality

Paint robots execute trajectories indefinitely, without part deviation and with perfectly controlled paint gun starts. Specified thicknesses are guaranteed, with minimum variations.

High flexibility

The Paint robot range allows the management of complex/ multiple sized parts and switching to different products (sizes or colors) according to the line PLC. Moreover, the user friendly programming enables the automation of lots of small parts.

Increase of throughput

  • Faulty part rates decrease, as well as manual touch-ups.
  • Overspray reduction allows the removal of finishing and polishing working stations.
  • Paint parameters can be modified by painters without stopping the production line.
  • Stäubli Paint robots are designed to operate several shifts daily with very high availability rates and MTBF.

Painting applications: the whole range of Stäubli responses.

Plastics
 
Wood
 
Metal
 

From traditional application to electrostatic processes, Stäubli paint robots cover all needs for automated finishing. They operate in various industrial sectors:

  • plastics components for automotive industry (inside and outside),
  • metal components for automotive industry (anti-friction…),
  • cycle industry (liquid, powder),
  • wood industry,
  • farming equipment,
  • household appliances,
  • consumer goods (TV sets, game consoles,…),
  • aerospace,
  • optics

Stäubli also presents relevant solutions for enamelling applications (plumbing and porcelain), glueing (spraying or extrusion), release agent applications…