Machine tending robots: competence built on experience

Stäubli’s robotic solutions for machine tending are the product of substantial experience in machine tool loading and unloading. We have developed numerous solutions in conjunction with manufacturers and systems integrators on all types of machines including single-spindle, twin-spindle and multi-spindle lathes, rotary transfer and linear transfer machines, machining centers, tapping centers, grinding machines, honing machines, boring machines, cutting machines and super finish machines among many others.

Features

Benefits

IP65-rated, completely covered structure

Ability to work in difficult environments (oils, chips, etc.)

Compact arm

Small footprint

Take up very little space

Operators are free to work without hindrance

Wrist joint adapted to machine tool applications 

No chip build-up on wrist

High repeatability levels

Better quality

High displacement speed 

Improved productivity

Push for proper part positioning or pull for press unloading using joint releases 

Perfect part loading

Flexibility 

Suitable for short runs (100 parts or more)

Simplified programming 

User friendliness

Applications

Stäubli RX60 robot rotary transfer machine

Stäubli RX60 robot rotary transfer machine

The robot is integrated into the machine for loading/unloading with vision as an option. The result is economical production for short, medium and long runs.

Stäubli RX130 robot rotary transfer machine

Stäubli RX130 robot rotary transfer machine

Loading/unloading is performed with a double gripper. Features include an intermediate part setting down and picking up station, with part feed and removal via conveyor belt. Machine cycle time is just 90 seconds.

Stäubli RX130 robot machining center

Stäubli RX130 robot machining center

Loading/unloading is performed with the robot and triple gripper. Four parts are machined simultaneously, utilizing a storage magazine for both rough and finished parts.The robot also manages operations peripheral to the machine, having two inspection stations and one marking station. Machine cycle time is 15 minutes for four parts. Additional machining functions include manufacturing urgency and order management, part sampling management, and interaction with the plant's centralized computer network.

Stäubli RX90 robot multi-spindle lathe

Stäubli RX90 robot multi-spindle lathe

The robot is integrated into the machine to perform loading and unloading operations.

http://www.staubli.com