Life sciences, pharmaceutical and medical laboratory

Our exceptionally clean, precise and accurate range of four- and six-axis low payload robots provides ideal solutions to the unique requirements demanded by automation in the life sciences sector.

Features

Benefits

Cleanliness 

ISO class 2/3 (scr version) and class 3/4 (cr version) clean robots based on 14664-1 standards are proven to reduce the risk of contamination

Speed 

Reduced handling time and higher throughput

Work envelope 

More efficient cell layout, with less motion required to accomplish tasks

Reliability and precision 

Increased productivity

Applications

Handling of vaccine flasks: 
In the automation of cell culturing, complex batch processes consisting of 20 distinct steps are carried out over approximately 50 days of the production cycle. The robot performs all labor-intensive operations such as all seeding, bottle gassing and cell scraping.

Automated systems for drug discovery: Robotic solutions for plate handling deliver ultra-high throughput screening. In tissue culturing, robots can be used for processing flasks and plates for cell harvesting, greatly eliminating the risk of contamination.

http://www.staubli.com