Content
Life Sciences - Pharmaceutical - Medical Laboratories
The clean, precise and highly accurate range of four and six axis robots provide the ideal solution to the unique set of requirements that automation in life sciences sector demands.
Features | Benefits |
Cleanliness | ISO class 2/3 (SCR version) and class 3/4 (CR version) clean robots according to the 14664-1 standard |
Speed | Reduced handling time |
Work envelope | More efficient cell layout |
Reliability, precision | Productivity improvement |
Applications
Handling of vaccine flasks
- Automation of cell culture
- Complex batch process with 20 discrete steps staged over about 50 days of the production cycle
- The robot performs all the labor intensive operations such as all seeding, bottle gassing and cell scraping
Automated systems for drug discovery
- Plates handling: ultra high throughput screening
- Tissue culture: processing flasks and plates for cell harvesting