Life Science - Pharma - Medical Laboratories

The clean, precise and highly accurate range of four and six axis robots provide the ideal solution to the unique set of requirements that automation in life sciences sector demands.

Features

Benefits

Cleanliness

ISO class 2/3 (SCR version) and class 3/4 (CR version) clean robots according to the 14664-1 standard
Reduced risk of contamination

Speed

Reduced handling time
Higher throughput

Work envelope

More efficient cell layout
Reduced motion to accomplish tasks

Reliability, precision

Productivity improvement

Applications

Handling of vaccine flasks - RX60 CR

  • Automation of cell culture
  • Complex batch process with 20 discrete steps staged over about 50 days of the production cycle
  • The robot performs all the labor intensive operations such as all seeding, bottle gassing and cell scraping

 

Automated systems for drug discovery - RX60 and RX90 robots

  • Plates handling: ultra high throughput screening
  • Tissue culture: processing flasks and plates for cell harvesting
http://www.staubli.com