Content
Food solutions
When your equipment is operating at high throughput and efficiency, that performance may be compromised by frequent manual intervention. The most effective solution is one which incorporates a combination of dedicated and flexible automated solutions to help minimize this process interruption. In addressing this issue, our customers have come to expect the highest performing robotic solutions from upstream processing, sorting, and packing through end of line palletization.
Features | Benefits |
Better process control | Easy to clean robot, minimum retention areas, connection protection |
High reliability, high speed | Productivity improvement |
High dexterity, several mounting position | Compact cell, less room requirement, simpler mechanical solution |
Cleanliness | Better hygiene |
Flexibility | Marketing innovative products and packaging |
Vision and conveyor tracking | Product picked and controlled in process, in any position |
Applications
Curd slicing application

- Curd slicing application
- Automatic choice of slicing tools
- Complex trajectories
- Elimination of difficulties in wet environments
- Improvement of slicing output
Sausage packing application

- Sausage packing application
- Picking «in-flight»
- Pick of several sausages at once
- triple shift production rate
- 850 kg of hot dogs per hour
- Hygienic improvements
Grated cheese bag packaging

- Grated cheese bag packaging
- Metal detection check
- Weighing
- Quality controlled
- Optimization of packaging in the box
Doypack sachet packaging

- Doypack sachet packaging
- High flexibility and optimization of packaging
- High robot dexterity
- Packed quantity control
Ultrasonic cheese slicing

- Ultrasonic cheese slicing
- Exact weight, half-round portioning
- Automatic tool exchange
- Return on investment: 18 months
- Cell productivity: 5 tons per shift
Cheese portion multiplexing

- Cheese portion multiplexing
- 12 000 portions/h
- Return on investment in less than 6 months
- Better hygiene
- Higher productivity
Palettizing application

- Palettizing application
- 2 palletizing lines
- 5 robots RX175L
- 60 formats, 27 boxes/min.
- Weights: from 1 to 15 kg
- Automatic identification
- Automatic pallet supply