VALtending: software for machine load/unload and pick & place operations

VALtending is designed to simplify the process and programming of machine load/unload operations with a dedicated interface, making it easier for operators to manipulate the robot and for integrators to program applications. 

Simple and powerful software for all

End users:
Operators can learn to use the software quickly, and begin creating and managing different part references. It can also be used to change parameters (speed/accelerations, point coordinates, etc.) without stopping production.  

Integrators:
VALtending enables simplified programming in a standard language. Integrators can easily manage software evolution and compatibilities so that your organization benefits from new functionality whenever updates are released. Control of operating modes and cycle starts is built in.


Integrated functions

Performance

Production interface on the manual teach pendant
Input/output management
Conveyor tracking function
Built-in palletizing module for sorting by row, column or layer
Control of programs and production means ability to interface with PLC HMI

SimplicityDifferent access levels: operator, programmer and integrator
4 push buttons for operators: Start, Stop, End, Home
No training necessary for operators
Simplified programming using scenarios
Safety

Homing strategy to return to the safe position
Cycle recovery management (pause, restart, end of cycle, etc.)
Door access management
Access levels via password