VALplast: software for injection molding machines

VALplast facilitates robot handling of machine loading/unloading processes as well as operations at the foot of the press, allowing integrators to quickly and easily program applications.

Simple and powerful software for all

End users:

  • Fast teaching of points
  • Simple to create and manage molds
  • Ability to change parameters (speed/accelerations, point coordinates, etc.) without stopping production

Integrators:
VALplast standardizes programming, so that integration time is reduced, and integrators can easily manage software evolution and compatibilities so that your organization benefits from new functionality whenever updates are released. Control of operating modes and safety issues are all built in.

Integrated functions

Performance

Production interface on the manual teach pendant
Input/output management
Built-in palletizing module for sorting by row, column or layer
Control of programs and production means
Abiity to interface with PLC HMI

Simplicity

Different access levels: operator, programmer and integrator
4 push buttons for operators: Start, Stop, End, Home
No training necessary for operators
Simplified programming using scenarios
Supports multiple languages

Safety

Homing strategy to return to the safe position
Cycle recovery management (pause, restart, end of cycle, etc.)
Access levels via password
Standard IMM interface (Euromap 12/67 and SPI)