Content
CS8C robot controller
Features | Benefits |
Ethernet, field bus, digital inputs/outputs, serial connections | Open architecture |
Easy to install anywhere | Compactness |
All connections on front panel | Accessibility |
100% digital technology | Reliability |
Technical specifications
Model | CS8C | |
Dimensions: H x L x D | 331 x 445 x 455 mm | |
Protection class | IP20 (IP54 option available) | |
Memory capacity | 64 MB RAM (min.) | |
Memory storage | 128 MB (min.) flash disk and USB port | |
System/programming language | VAL3 (multitask interpreted language) | |
Communication | RS232/422 serial link - Ethernet Modbus server | |
Inputs/Outputs (I/O) | 1 or 2 boards 16/16 digital inputs/outputs (optional) | |
Field bus | DeviceNet, Profibus, CANopen, ModBus, ProfiNet | |
Weight | 50 kg (60 kg for RX160, 140kg for TX250 paint) | |
Stäubli arm | TP80, TS40, TS60, TS80, TX40, TX60, TX90, RX160, TX250 paint | |
