Stäubli

Stäubli

Robot options & additional robot software

Stäubli simplicity adapted to your most specific developments.

PAINTIXEN Advanced Control Software - Painting application software

  • Fast and simple tuning of paint parameters while in process,
  • Plug and play for analog signal control,
  • Easy trajectory creation with gun and paint parameter control simplify the creation and modification of painting applications.

VALPLAST - Plastics application software

Plastics software application by Stäubli
  • Simple, user-friendly interface,
  • Clear and intuitive navigation,
  • Minimum mold change times due to step by step process,
  • Maximum productivity.

TRACKING

Synchronizes the robot with one or more conveyors for parts feed and removal functions to simplify pick and place from a moving conveyor.

VISION

Provides direct access to the InSight® system without programming for the Identification, measurement and localization of parts using vision guidance.

COMPLIANCE

Real time modifications to robot in order to control the external force for removal of parts:

  • injection press ejector monitoring,
  • machine-tool chuck loading.

REMOTE MANUAL CONTROL UNIT

Replacement of the SP1 manual control unit by a dedicated control unit (OEM).