Content
Stäubli Robotics Suite: your robotics environment on a PC.
Stäubli Robotics Suite is a Windows®-based software workbench for offline developments and online operations.
Develop and test on your PC
The ergonomic and easy to use VAL3 Studio is the perfect environment to develop your VAL3 applications. The Cells Manager gives you the capability to work on multiple robot systems by creating virtual cells matching the real systems in terms of software version, options, system configuration (I/Os,…), and robot model. The Emulator (controller emulation) and 3D Studio (robot arm visualization) provide a full emulation of the robot system to fine tune and test your developments even before you receive your actual robot system.
Go from your PC to the robot system
When it comes to the point of using the real system, the Transfer Manager allows you to transfer back and forth all your programs and data in just a few clicks. The Online Debugger (embedded in the VAL3 Studio) then provides all the tools necessary for the final debugging and adjustment stages.
Remotely access the robot system
The Remote Access provides full access to the robot system from a remote location. You can control the system from your remote PC and visualize in real-time any operation performed on the teach pendant by the operator. For complete system backup, the Transfer Manager offers the capability to transfer the entire contents of the robot system to a remote PC, either manually or automatically as a scheduled task.
VAL3 STUDIO
Offline VAL3 editor, online debugger.
EMULATOR
Windows-based emulator of CS8 controller.
3D STUDIO
3D visualization of robot arm and trajectory data.
TRANSFER MANAGER
All-in-one transfer tool between robot system and development PC.
REMOTE ACCESS
Online diagnostics.