Stäubli

Stäubli

PAINTIXEN: the painting control software from Stäubli Robotics

The PAINTIXEN software package is designed to simplify use and programming of the applications of conventional or electrostatic powder and liquid paints. It integrates perfectly in the Stäubli Robotics Studio software workshop (VAL3 Studio, Remote maintenance,  PLC Studio, etc.)

New features of PaintiXen version 6.2.0

Software tool for the flow control. This feature allows you to
measure the quantity of paint used on your last cycle.

Circle function enables to generate curves and circles.

Swing function at entry and exit of trajectory : this new
function allows to optimize parts quality and their finish
particularly on cross layers.

Overspray function to manage entry and exit of trajectories :
this new function, easy to implement, enables to significantly reduce paint consumption.

Plane function sets points parameters to easily generate
trajectories to cover flat surfaces.

These last 3 functions can be associates to obtain optimum paint quality.

Main benefits

Simplicity

Interactive menus
Professional terminology
Built in scenario and event programmability
Paint parameters managed through Plug&Play analog inputs/ outputs whose values are taken into account via the presets 

Performance

Communication with automatic line controllers
Optimized programming
Line homogeneity
Extended functions

Safety

Three user levels
Trajectory tests
Maintenance programs
Open architecture