CS8 EX robot controller

Picture of a CS8 controller
CS8 EX controller

Features

Benefits

Ethernet, field bus, digital inputs/outputs, serial connections

Open architecture

Easy to install anywhere,
IP54 class
industrial version

Compactness

All connections on front panel

Accessibility

100% digital technology

Reliability

Technical specifications

Model

CS8 EX

Dimensions: H x L x D

1000 x 600 x 715 mm

Protection class

IP54

Memory capacity

64 MB RAM (min.)

Memory storage

64 MB (min.) compact flash disk 

System/ programming language

VAL3 (multitask interpreted language) 
PLC-IEC 61131-3 language

Communication

RS232/422 serial link - Ethernet ModBus server

Inputs/Outputs (I/O)

16/16 digital inputs/outputs and/or 32/32 digital inputs/outputs (optional)

Field bus

DeviceNet, Profibus, CANopen/ModBus

Weight

170 kg

Stäubli arm

RXPaint60RXPaint90RXPaint130RXPaint160 series 

http://www.staubli.com