Content
CS8C M robot controller

- CS8C M controller
Features | Benefits |
Ethernet, field bus, digital inputs/outputs, serial connections | Open architecture |
Dimensions: 520 x 200 x 258,5 mm (H x L x D) | Compactness |
All connections on front panel | Accessibility |
100% digital technology | Reliability |
Technical specifications
Model | CS8C M |
Dimensions: H x L x D | 520 x 200 x 258.5 mm |
Protection class | IP20 |
Memory capacity | 64 MB RAM (min.) |
Memory storage | 64 MB RAM (min.) flash disk |
System/programming | VAL3 (multitask interpreted language) |
Communication | RS232/422 serial link - |
Inputs/outputs (I/O) | 1 or 2 boards 16/16 digital inputs/outputs (optional) |
Field bus | DeviceNet, Profibus, CANopen, ModBus |
Weight | 17 kg |
Stäubli arm | TS20 series |