Content
CS8C HP controller for TX200 heavy payload robot series

- CS8C HP controller
Features | Benefits |
Ethernet, field bus, digital inputs/outputs, serial connections | Open architecture |
Easy to install anywhere | Compactness |
All connections on front panel | Accessibility |
100 % digital technology | Reliability |
Technical characteristics
Model | CS8C HP |
Dimensions: H x L x D | 1040 x 600 x 860 mm |
Protection class | IP54 |
Memory capacity | 64 MB RAM ( min.) |
Memory storage | 64 MB (min.) Flash Disk |
System/ Programming language | VAL3 (multitask interpreted language) |
Communication | RS232/422 serial link - |
Inputs / Outputs (I/O) | 16/16 digital inputs/ outputs and/or 32/32 digital inputs/outputs, optional |
Field bus | DeviceNet, Profibus, CANopen, Modbus, optional |
Weight | 140 kg |
Stäubli arm | TX200 series |