CS8C robot controller

CS8C controller

Features

Benefits

Ethernet, field bus, digital inputs/outputs, serial connections

Open architecture

Easy to install anywhere
IP20 class
19-inch rack version

Compactness

All connections on front panel

Accessibility

100% digital technology

Reliability

Technical specifications

Model

CS8C

Dimensions: H x L x D

331 x 445 x 455 mm

481 x 445 x 455 mm

Protection class

IP20 (IP54 option available)

Memory capacity

64 MB RAM (min.)

Memory storage

64 MB (min.) flash disk

System/programming language

VAL3 (multitask interpreted language)
PLC-IEC 61131-3 language

Communication

RS232/422 serial link - Ethernet Modbus server

Inputs/Outputs (I/O)

1 or 2 boards 16/16 digital inputs/outputs (optional)

Field bus

DeviceNet, Profibus, CANopen, ModBus

Weight

31 kg for
RS40/60/80 and TX40/60
(50 kg option available);
50 kg for TX90

60 kg for RX160

Stäubli arm

TX40TX60TX90TX90 paintTS40TS60 and TS80 series

RX160 and 
RX160 paint series 

http://www.staubli.com