TXplastics60 plastics industry robots

Picture of a TXplastics60 robot
TXplastics60 robot

The enclosed arm structure provides Class IP 65 protection while the submersible wrist is reinforced and protected to class IP67, ideal for use in cleanroom applications and hostile industrial environments.

The slim design brings higher flexibility and dexterity with the option to mount in any configuration or angle.

Features

Benefits

Euromap / SPI compatibility 

Plug and play solution (along with dedicated user interface) 

VALplast 

Plastics interface dedicated to press unloading with 6-axis robot

Enclosed structure 

Easy to clean and use in clean or hostile environments

Rigid structure 

Better dynamic performance

Multiple mounting configurations 

Adaptability and flexibility of cell design

Large working envelope 

Optimum use of the work area

Compact footprint 

Minimum space, increased floorspace efficiency

Primary characteristics

Model  

TXplastics60

TXplastics60 L

Maximum load*

9 kg

5 kg

Nominal load

3,5 kg

2 kg

Reach

670 mm

920 mm

Degrees of freedom

6

6

Repeatability - ISO 9283

±0,02 mm

±0,03 mm

Interfacing with injection molding machine

Euromap 12 or 67 (Europe)
SPI (USA)

Euromap 12 or 67 (Europe)
SPI (USA)

Arm mounting options

Floor/wall/ceiling

Floor/wall/ceiling

Stäubli CS8 series controller

CS8C

CS8C

* With specific configuration. Please consult Stäubli.

http://www.staubli.com