Content
TXplastics60 plastics industry robots

- TXplastics60 robot
The enclosed arm structure provides Class IP 65 protection while the submersible wrist is reinforced and protected to class IP67, ideal for use in cleanroom applications and hostile industrial environments.
The slim design brings higher flexibility and dexterity with the option to mount in any configuration or angle.
Features | Benefits |
Euromap / SPI compatibility | Plug and play solution (along with dedicated user interface) |
VALplast | Plastics interface dedicated to press unloading with 6-axis robot |
Enclosed structure | Easy to clean and use in clean or hostile environments |
Rigid structure | Better dynamic performance |
Multiple mounting configurations | Adaptability and flexibility of cell design |
Large working envelope | Optimum use of the work area |
Compact footprint | Minimum space, increased floorspace efficiency |
Main characteristics
Model | TXplastics60 | TXplastics60 L |
Maximal load* | 9 kg | 5 kg |
Nominal load | 3,5 kg | 2 kg |
Reach | 670 mm | 920 mm |
Number of degrees of freedom | 6 | 6 |
Repeatability - ISO 9283 | ±0,02 mm | ±0,03 mm |
Interfacing with injection molding machine | Euromap 12 or 67 (Europe) | Euromap 12 or 67 (Europe) |
Arm mounting options | Floor/wall/ceiling | Floor/wall/ceiling |
Stäubli CS8 series controller |
*Under specific configuration, consult Stäubli