Content
TXplastics40 plastics industry robots

- TXplastics40 robot
TXplastics40 robots offer new integration possibilities through their compact design and ultra light weight and are small enough to be located inside the guarding on many IMMs.
Features | Benefits |
Euromap / SPI compatibility | Plug and play solution (along with dedicated user interface) |
VALplast | Plastics interface dedicated to press unloading with 6-axis robot |
Enclosed structure | Easy to clean and use in clean or hostile environments |
Rigid structure | Better dynamic performance |
Multiple mounting configurations | Adaptability and flexibility of cell design |
Large working envelope | Optimum use of the work area |
Compact footprint | Minimum space, increased floorspace efficiency |
Main characteristics
Model | TXplastics40 |
Maximal load* | 2,3 kg |
Nominal load | 1,7 kg |
Reach | 515 mm |
Number of degrees of freedom | 6 |
Repeatability - ISO 9283 | ±0,02 mm |
Interfacing with injection molding machine | Euromap 12 or 67 (Europe) |
Arm mounting options | Floor/wall/ceiling |
Stäubli CS8 series controller |
*Under specific configuration, consult Stäubli