Painting robots

The Paint system is designed to provide an automation package ready to be integrated into your cell. It includes an electrical cabinet and purge system, with the analog I/O module ready to connect for paint parameters such as fan width, material flow, atomizing pressure or voltage and bell speed for electrostatic applications.

http://www.staubli.com