TX90 paint robot

Picture of a TXPaint90 robot
TX90 paint robot

The TX90 paint series makes the difference, thanks to better process control via PAINTIXEN Advanced Control Software, which allows the control of any paint parameter, an increase in paint and solvent savings (+30% transfer rate), a high quality trajectory, high flexibility, allowing the management of parts of complex/multiple sizes, and increased throughput.

Features

Benefits

Enclosed structure

Well suited for painting applications, meeting CE ATEX (Europe) requirements. 

Rigid structure

Better dynamic performance, precision and trajectory repeatability for time and product savings.

Multiple mounting configurations

Adaptability and flexibility of cell design, allowing mounting on any type of assembly line or machine: floor, wall or ceiling, depending on model.

Large working envelope

Optimum use of the work area.

Compact footprint

Easy integration, smaller support structures, reduction of paint booth sizes.

Primary characteristics

Model  

TX90 paint

TX90L paint

TX90XL paint

Maximum load*

20 kg

15 kg

12 kg

Nominal load

7 kg

6 kg

5 kg

Reach

1000 mm

1200 mm

1450 mm

Degrees of freedom

6

6

6

Repeatability - ISO 9283


±0.03 mm

±0.035 mm

±0.04 mm

Working areas
Europe: Cenelec
USA: Factory Mutual or CSA


Group II Category 3 Zone 2,22

Arm mounting options

Floor/wall/ceiling

Stäubli CS8 series controller

CS8C

* With specific configuration. Please consult Stäubli.

http://www.staubli.com