Content
TXPaint90 painting robot

- TXPaint90 robot
The TX90 paint robot range makes the difference, thanks to a better process control (PAINTIXEN Advanced Control Software allows the control of any paint parameter), boats an increase in paint and solvents savings (+30% transfer rate), a high quality trajectory, high flexibility, which allows the management of parts of complex/ multiple sizes, as well as an increase in throughput.
Features | Benefits |
Enclosed structure | Well suited for painting applications, meeting CE ATEX (Europe) requirements. |
Rigid structure | Better dynamic performances, precision and trajectory repeatability for time and products savings |
Multiple mounting configurations | Adaptability and flexibility of cell design allowing mountings on any type of assembly lines or machines: floor, wall or ceiling mounting according to robot versions |
Large working envelope | Optimum use of the work area |
Compact footprint | Easy integration, smaller support structures. Reduction of paint booth sizes |
Main characteristics
Model | TX90 paint | TX90L paint | TX90XL paint |
Maximal load* | 20 kg | 15 kg | 12 kg |
Nominal load | 7 kg | 6 kg | 5 kg |
Reach | 1000 mm | 1200 mm | 1450 mm |
Number of degrees of freedom | 6 | 6 | 6 |
Repeatability - ISO 9283 | ±0,03 mm | ±0,035 mm | ±0,04 mm |
Working areas: |
| ||
Arm mounting options | Floor / Wall / Ceiling | ||
Stäubli CS8 series controller | |||
* Under specific configuration, consult Stäubli