Content
TX250 paint robot

- TX250 paint robot
The TX250 paint robot makes the difference, thanks to a better process control (PAINTIXEN Advanced Control Software allows the control of any paint parameter), an increase in paint and solvents savings (+30% transfer rate), a high quality trajectory, high flexibility, allows the management of parts of complex/ multiple sizes, as well as an increase in throughput.

- Hollow wrist
Features | Benefits |
Hollow wrist | All painting equipment fits inside the arm. |
Multiple applications | For plastics, wooden or metallic parts. Application of primers, undercoats or varnishes. Adapted to solvants, water or powder paints. |
Certifications | Europe (CE). |
PaintiXen painting software | This software provides simplified robot use and programming of conventional water-based and powder painting applications or electrostatic applications. |
Simulation | Simulation makes it possible to define robot model, its position, cycle time and possible collisions. |
Cover protection | A cover can be installed on the robot forearm for additional protection. |
Main characteristics
Model | TX250 paint | ||
Maximal load* | 10 kg | ||
Nominal load | 5 kg | ||
Payload in forearm | 8 kg | ||
Maximum horizontal reach | 2547,5 mm | ||
Number of degrees of freedom | 6 | ||
Working areas: | Europe (CE) | ||
Arm mounting options | Floor / Ceiling | ||
Stäubli CS8 series controller | CS8C paint | ||
* Under specific configuration, consult Stäubli